Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Resi9

Comfort and protection for homes
With Resi9, we provide homes with the electrical panel of tomorrow. It combines the ease of installation, the beauty of a new design and the ability to be connected remotely to your home.

Acti9

Efficiency, simplicity and connectivity — redefined
The Acti9 system is easy to install, maintain and upgrade, offering unparalleled performance and space optimisation in the electrical distribution for buildings of all size.

See product details opens in new Window

 

Acti 9 iC60

Miniature Circuit Breakers up to 63 A

 

Vigi for Acti 9 iC60

Residual current add-on devices up to 63 A for Acti 9 iC60 Miniature Circuit Breakers

 

Acti 9 iID

DIN Rail Residual current circuit breakers (RCCB) up to 100 A

 

Acti 9 iC60 RCBO (2P, 3P, 4P)

Compact Residual Current Circuit Breaker with overcurrent protection (RCBO)

 

Acti 9 iDPN Vigi

Residual current circuit breakers with integrated overcurrent protection (RCBO) up to 40 A

 

Acti 9 iSW & SW

Switch disconnectors up to 125 A

 

Acti 9 iCT

Modular contactors up to 100 A

 

Acti 9 iPRC, iPRI

Telcon and IT networks surge protection devices

Multi9

Multi-standard protection for OEMs
Multi9 range is a Schneider Electric's global offer dedicated to equipment manufacturers (OEMs), designed to meet your needs and the major standards for industry applications. By offering a wide range of modular devices, Multi9 provides complete protection, signalling functions and accessories.

See product details opens in new Window

 

Multi 9

Multi9 multi-standard range of electrical protection devices up to 63A for OEMs and control panel builders

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales enquiry online and an expert will connect with you.

Chat

Do you have questions or need assistance? We’re here to help!