{}

Our Brands

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.
How can we help you today?
What is the wiring diagram to connect serial RJ45 based RS232 port of Scadapack RTU 350E to Modem ?

RJ-45 to DE-9P DCE

This cable is used to connect from an RJ-45-based RS-232 port on the RTU to a DE-9P connector on DCE such as a modem. A .38 m (15 in.) long cable is available from Schneider Electric using part number TBUM297218.

RJ-45 to DE-9P DCE cable Description

RJ-45

SCADAPack E DCE Function

DE-9P DCE Function

DE-9P

Shield connects to shell

3

DTR

DTR

4

6

TxD

TxD

3

5

RxD

RxD

2

2

DCD

DCD

1

4

GND

GND

5

7

CTS

CTS

8

8

RTS

RTS

7

1

+5 Vdc

+5 Vdc

9

Schneider Electric United Arab Emirates

What is the wiring diagram to connect serial RJ45 based RS232 port of Scadapack RTU 350E to Modem ?

RJ-45 to DE-9P DCE

This cable is used to connect from an RJ-45-based RS-232 port on the RTU to a DE-9P connector on DCE such as a modem. A .38 m (15 in.) long cable is available from Schneider Electric using part number TBUM297218.

RJ-45 to DE-9P DCE cable Description

RJ-45

SCADAPack E DCE Function

DE-9P DCE Function

DE-9P

 

 

 

Shield connects to shell

3

DTR

DTR

4

6

TxD

TxD

3

5

RxD

RxD

2

2

DCD

DCD

1

4

GND

GND

5

7

CTS

CTS

8

8

RTS

RTS

7

1

+5 Vdc

+5 Vdc

9

Schneider Electric United Arab Emirates

Explore more
Range:
Explore more
Range:
Users group

Discuss this topic with experts

Visit our Community for first-hand insights from experts and peers on this topic and more.
Users group

Discuss this topic with experts

Visit our Community for first-hand insights from experts and peers on this topic and more.
Explore more
Range:
Explore more
Range: