Ranges
MCSet 17.5 kV
Withdrawable Circuit Breakers up to 17.5 kV MCset 17.5 kV is an indoor switchgear assembly that provides maximum user safety.It is intended to meet all electrical distribution needs up to 17.5kV and incorporates a set of innovative solutionsPart of SeT SeriesView Products PIX
Air Insulated Switchgear up to 24 kV, Vacuum withdrawable circuit breaker PiX range is an indoor switchgear assembly that provides maximum user safety. It is intended to meet all electrical distribution needs up to 24 kV and incorporates a set of innovative solutions.Part of SeT SeriesView Details PIX High
Air-Insulated Switchgear High Ratings 50 kA -Part of SeT SeriesView Details PIX MCC
Fused Vacuum Contactor up to 7.2 kV -Part of SeT SeriesView Details PIX Roll on Floor
Up to 17.5 kV with floor rolling vacuum circuit breakerPart of SeT SeriesPIX with a roll on floor circuit breaker design provides easy rack-in/rack-out operation without the need for a separate trolley.
It is an extension of the standard PIX range and delivers performances up to 17.5 kV/31.5 kA/2500 A.
View Details GenieEvo
Compact Modular Switchboard 3.3 - 13.8 kV -Part of SeT SeriesView Details F400
Air-Insulated Metalclad Switchboard Vacuum/SF6 up to 36/40.5 kV Medium voltage switchgear: withdrawable roll-on floor circuit-breakers from 36 to 40.5 kVPart of SeT SeriesView Details MCSet 24 kV
Medium Voltage switchgear (AIS type): SF6 withdrawable circuit-breaker up to 24 kV MCset 24 kV is an indoor switchgear assembly that provides maximum user safety.It is intended to meet all electrical distribution needs from 24kV and incorporates a set of innovative solutions designed using proven techniquesPart of SeT SeriesView Details