Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Overview

The Triconex™ General Purpose System (Tri-GP) is a continuously safe, secure and highly available Safety Instrumented System (SIS) that’s part of the world-leading Triconex family of process safety solutions. Tri-GP is certified by TÜV Rheinland for use in safety applications up to Safety Integrity Level 2 (SIL 2). It’s ideal for small to mid-size applications. Tri-GP is a superior alternative to safety PLCs, especially where high availability, high reliability and maximum flexibility are required.

Features

Communications and integration

  • Online module replacement to ensure continuous operation and plant availability
  • Integration with EcoStruxure Foxboro DCS and all major distributed control systems (DCSs)
  • Comprehensive family of I/O modules
  • Peer-to-peer communications
  • Achilles Level 1 cybersecurity certification 

Maintenance

  • Built-in diagnostics and redundancy management — transparent to user
  • Easy diagnostics for status and fault analysis
  • TÜV-certified for SIL 2 applications to international standard IEC61508:2010
  • Online module replacement to ensure continuous operation and plant availability

Benefits

  • Continuously safe operation without halting production
  • Low overall total cost of ownership — for increased profitability and productivity throughout an asset’s operating life
  • Compliance with international standards
  • Maximized efficiency through simplicity of design Increased plant uptime and productivity
  • Minimized unscheduled downtime
  • Maximized reliability plus availability, performance and productivity

Applications

Safety and critical control applications

TÜV-certified for SIL 2 applications to international standard IEC61508:2010

Suitable for use in harsh environments

Industries 

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Pharmaceuticals

EcoStruxure Foxboro DCS

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales enquiry online and an expert will connect with you.

Chat

Do you have questions or need assistance? We’re here to help!