¿Cuál es la equivalencia de la referencias de los disyuntores de la gama GV7?

Adjunto la tabla de sustitución de referencias GV7 con la propuesta de los GV4 y GV5:

Antiguas ReferenciasDescripción -Replace with GV4 & GV5 RefDescripción -Alternative GV4 product Ref
GV7RE20GV7RE MOTOR CIRCUIT BREAKER 35kA 12-20 A-GV4PE25NMotBreak GV4PE Therm/Mag 25A 50kA ElinkGV4PE25B (25KA)
GV7RE25GV7RE MOTOR CIRCUIT BREAKER 35kA 15-25 AGV4PE25NMotBreak GV4PE Therm/Mag 25A 50kA ElinkGV4PE25B (25KA)
GV7RE40GV7RE MOTOR CIRCUIT BREAKER 35kA 25-40 AGV4PE50NMotBreak GV4PE Therm/Mag 50A 50kA ElinkGV4PE50B (25KA)
GV7RE50GV7RE MOTOR CIRCUIT BREAKER 35kA 30-50 AGV4PE50NMotBreak GV4PE Therm/Mag 50A 50kA ElinkGV4PE50B (25KA)
GV7RE80GV7RE MOTOR CIRCUIT BREAKER 35kA 48-80 AGV4PE80NMotBreak GV4PE Therm/Mag 80A 50kA ElinkGV4PE80B (25KA)
GV7RE100GV7RE MOTOR CIRCUIT BREAKER 35kA 60-100 AGV4PE115NMotBreak GV4PE Therm/Mag 115A 50kA ElinkGV4PE115B (25KA)
GV7RE150GV7RE MOTOR CIRCUIT BREAKER 35kA 90-150 AGV5P150F--
GV7RE220GV7RE MOTOR CIRCUIT BREAKER 35kA 132-220 AGV5P220F--
GV7RS20GV7RS MOTOR CIRCUIT BREAKER 70kA 12-20 AGV4PE25SMotBreak GV4PE Therm/Mag 25A 100kA Elinkor GV4PE25N (50KA)
GV7RS25GV7RS MOTOR CIRCUIT BREAKER 70kA 15-25 AGV4PE25SMotBreak GV4PE Therm/Mag 25A 100kA Elinkor GV4PE25N (50KA)
GV7RS40GV7RS MOTOR CIRCUIT BREAKER 70kA 25-40 AGV4PE50SMotBreak GV4PE Therm/Mag 50A 100kA Elinkor GV4PE50N (50KA)
GV7RS50GV7RS MOTOR CIRCUIT BREAKER 70kA 30-50 AGV4PE50SMotBreak GV4PE Therm/Mag 50A 100kA Elinkor GV4PE50N (50KA)
GV7RS80GV7RS MOTOR CIRCUIT BREAKER 70kA 48-80 AGV4PE80SMotBreak GV4PE Therm/Mag 80A 100kA Elinkor GV4PE80N (50KA)
GV7RS100GV7RS MOTOR CIRCUIT BREAKER 70kA 60-100 AGV4PE115SMotBreak GV4PE Therm/Mag 115A 100kA Elinkor GV4PE115N (50KA)
GV7RS150GV7RS MOTOR CIRCUIT BREAKER 70kA 90-150 AGV5P150H--
GV7RS200GV7RS MOTOR CIRCUIT BREAKER 70kA 132-220 AGV5P220H--


Y de los accesorios:
GV7 Referencia accesorioDescripción -GV4 Referencia accesorioDescripción -GV5 Referencia accesorio
GV7AE11Aux. Contact StandardGV4AE11Auxilliary contact block for OF or SD indication29450
GV7AB11Aux. Contact Low levelGV4AE11Auxilliary contact block for OF or SD indication29452
GV7AC01Long terminal shields IP40LAD96590Transparent lug connector cover - IP20.GV7AC01
GV7AC03Spreaders 3 pole 35…45 mmLV426940spreader set - 35 mm pitch - 3 polesGV7AC03
GV7AC04Phase barriers (set of 6)LV426920Interphase barrier - insulation accessory - set 6GV7AC04
GV7AC05Insulating screens 45 mm (set of 2)
No match-GV7AC05
GV7AC06Combination kits for contactor LC1 F115…F185No match-GV7AC06
GV7AC07Combination kits for contactor LC1 F225 and F265No match-GV7AC07
GV7AC08Combination kits for contactor LC1 D115 and D150No match-GV7AC08
GV7AC021Clip-on connectors <150A 1.5…95 mm2no clip on connector-GV7AC021
GV7AC022Clip-on connectors <220A 1.5…185 mm2no clip on connector-GV7AC022
GV7AD111Fault discri device 24-48V AC and 24-72V DCGV4ADM1111SDx contact module for GV4PEM - 2 (NO+NC)LV429424
GV7AD111A5Fault discri device 24-48V AC/DCEnd of commercial-LV429424
GV7AD112Fault discri device 110-240V ACGV4ADM1111SDx contact module for GV4PEM - 2 (NO+NC)LV429424
GV7AD112A5Fault discri device 110-240VEnd of commercial-LV429424
GV7AP01Extended rot handle- Black handle, black legend plateGV4APN01Extended rotary handle IP55 blackGV7AP01
GV7AP02Extended rot handle- Red handle, yellow legend plateGV4APN02Extended rotary handle IP55 redGV7AP02
GV7AP03Direct Rot handle- Black handle, black legend plateGV4ADN01Direct mounting handle IP40 blackGV7AP03
GV7AP04Direct Rot handle- Red handle, yellow legend plateGV4ADN02Direct mounting handle IP40 redGV7AP04
GV7AP05Adapter plate- For mounting DRH on enclosure doorNo match-GV7AP05
GV7AS055Shunt trip 48 V, 50/60 HzGV4AS057MX Voltage release 48 V AC/DCLV429385
GV7AS107Shunt trip 110-130 V, 50/60 HzGV4AS137MX Voltage release 110/130 V AC, 125 V DCLV429386
GV7AS207Shunt trip 200-240 V, 50/60 HzGV4AS287MX Voltage release 220/240 V ACLV429387
GV7AS387Shunt trip 380-440 V, 50/60 HzGV4AS487MX Voltage release 380/415 V ACLV429388
GV7AS525Shunt trip 525 V, 50 HzEnd of commercial-No replacement
GV7AU055Undervoltage trip 48 V, 50/60 HzGV4AU057MN Voltage release 48 V AC/DCLV429405
GV7AU107Undervoltage trip 110-130 V, 50/60 HzGV4AU137MN Voltage release 110/130 V AC, 125 V DCLV429406
GV7AU207Undervoltage trip 200-240 V, 50/60 HzGV4AU247MN Voltage release 220/240 V ACLV429407
GV7AU387Undervoltage trip 380-440 V, 50/60 HzGV4AU415MN Voltage release 380/415 V AC or  440VAC GV4AU486 MN Voltage release 440/480 V ACLV429408
GV7AU525Undervoltage trip 525 V, 50 HzEnd of commercial-No replacement
GV7V01Locking device (when not fitted with Rot handle)29370Removable toggle locking deviceNo need for GV5*

Schneider Electric Argentina

Documentos adjuntos

EN F Contactors  GV7 Obsolescence and substitution_V2_sp.pdfEN F Contactors GV7 Obsolescence and substitution_V2_sp.pdf [110.59 KB]
Hoja de cálculo en EN F Contactors  GV7 Obsolescence and substitution_V3_sp.xlsxHoja de cálculo en EN F Contactors GV7 Obsolescence and substitution_V3_sp.xlsx [12.35 KB]
Explora más
Rango:
Categoría:
Explora más
Rango:
Categoría: