FAQs durchsuchen
Welche Geräte werden standardmäßig von der Software Power Monitoring Expert PME Version 9 unterstützt?
In der folgenden Tabelle sind die in der Software Power Monitoring Expert PME Version 9.0 vorkonfigurierten Gerätetypen aufgeführt:
3300 ACM 3710 ACM 3720 ACM 3800 RTU ION 6200 ION 6200 (MODBUS) ION 7300 ION 7330 ION 7350 ION 7400 ION 7500 ION 7500 RTU ION 7550 ION 7550 RTU ION 7600 ION 7650 ION 7700 PM8000 ION 8300 ION 8400 ION 8500 ION 8600 ION 8600C ION 8650 ION 8650C ION 8800 ION 8800C ION 9000 ACCESS 9200 ACCESS 9200 (MODBUS) ACCESS 9300 ACCESS 9330 ACCESS 9340 ACCESS 9350 ACCESS 9360 9410 ACCESS 9500 ACCESS 9500 RTU ACCESS 9510 ACCESS 9510 RTU ACCESS 9600 ACCESS 9610 ACCESS 9700 9810 AccuSine_PCS AccuSine PCS Plus AccuSine PFV Plus Acti 9 Smartlink Acti 9 Smartlink Ethernet Altivar 61 BCPM CM100-200 CM2000 Series CM3000 Series CM4000 Series | Micrologic 5.2/6.2/5.3/6.3 A Micrologic 5.2/6.2/5.3/6.3/7.2/7.3 ComX (WAGES) DM2000 DM6200 DM6200 H DM6300 EDS151 EDS461 EM1000 Series EM3460 EM3550 EM3555 EM4200 EM4300 Series EM4800-08 Delta EM4800-08 Wye EM4800-12 EM4800-24 EM4900 EM4900 Logical Meter [license multiplier =0.01] (*) EM5600 EM6400 EM6400 NG EM6430 EM6433 EM6433_36_38 H EM6434 EM6436 EM6436 Dual EM6438 EM6459 EM6459 H EM7000 Series Enercept Meter EnerSure BCPM xD EnerSure BCPM 2.0 EnerSure Enkapsis EnerSure iBCPM xD EnerSure iBCPM Enkapsis Galaxy VM Galaxy VX iEM2000 Series iEM3x50 Series iEM3x55 Series IG6 E LVSMC MGE Galaxy 5000 Series MGE-UPS Micrologic 2.0/5.0/6.0/7.0 Micrologic 2.0/5.0/6.0/7.0 A IFE_IFM Micrologic 2.0/5.0/6.0 Micrologic 2.0/5.0/6.0 IFE_IFM Micrologic 5.0/6.0/7.0 H | Micrologic 5.0/6.0/7.0 H IFE_IFM Micrologic 5.0/6.0/7.0 P Micrologic 5.0/6.0/7.0 P IFE_IFM Micrologic 2.0/3.0/5.0/6.0/7.0 X Momentum PLC A8 (WAGES) Momentum PLC D10 (WAGES) Momentum PLC D16 (EPSS) PM1120_30 H PM1200 PM200 Series PM2000 Series PM3250 PM3255 PM5100 Series PM5300 Series PM5350 PM5350 IB/PB PM5500 Series PM600 Series PM700 Series PM800 Series PM810 LE PM9C PowerTag [license multiplier = 0.05] (*) PowerTag NSX Sepam Series 10 Sepam Series 20 Sepam Series 40 Sepam Series 48 Sepam Series 60 Sepam Series 80 SER 2408 SER 3200 Smart-UPS Switchgear Monitoring Device Symmetra SymmetraMW Tesys T Twido Modular PLC (WAGES) D12/28/44 Varlogic_NRC_12 VarPlus Logic Veeder Root BCPM Flex Cct Vigilohm IM20_LE VigilohmIM20H WT4000 Series |
Veröffentlicht für:Schneider Electric Österreich
Weitere Produktinformationen
Produkt:
Weitere Produktinformationen
Produkt: