{}

Unsere Marken

Impact-Company-Logo-English Black-01-177x54

Willkommen auf der Website von Schneider Electric

Willkommen auf unserer Website.
FAQs durchsuchen
Welche externen Bremswiderstände werden optional für den Servoverstärker Lexium32 angeboten?

Die folgende Liste zeigt externe Bremswiderstände, die mit dem Servoverstärker Lexium32 kompatibel sind:

Beschreibung

Referenznummer

Braking resistor IP65;10 Ω; maximum continuous power 400 W; 0.75 m connection cable (2.1 mm2), UL

VW3A7601R07

Braking resistor IP65;10 Ω; maximum continuous power 400 W; 2 m connection cable (2.1 mm2), UL

VW3A7601R20

Braking resistor IP65;10 Ω; maximum continuous power 400 W; 3 m connection cable (2.1 mm2), UL

VW3A7601R30

Braking resistor IP65;27 Ω; maximum continuous power 100 W; 0.75 m connection cable (2.1 mm2), UL

VW3A7602R07

Braking resistor IP65;27 Ω; maximum continuous power 100 W; 2 m connection cable (2.1 mm2), UL

VW3A7602R20

Braking resistor IP65;27 Ω; maximum continuous power 100 W; 3 m connection cable (2.1 mm2), UL

VW3A7602R30

Braking resistor IP65;27 Ω; maximum continuous power 200 W; 0.75 m connection cable (2.1 mm2), UL

VW3A7603R07

Braking resistor IP65;27 Ω; maximum continuous power 200 W; 2 m connection cable (2.1 mm2), UL

VW3A7603R20

Braking resistor IP65;27 Ω; maximum continuous power 200 W; 3 m connection cable (2.1 mm2), UL

VW3A7603R30

Braking resistor IP65;27 Ω; maximum continuous power 400 W; 0.75 m connection cable (2.1 mm2), UL

VW3A7604R07

Braking resistor IP65;27 Ω; maximum continuous power 400 W; 2 m connection cable (2.1 mm2), UL

VW3A7604R20

Braking resistor IP65;27 Ω; maximum continuous power 400 W; 3 m connection cable (2.1 mm2), UL

VW3A7604R30

Braking resistor IP65;72 Ω; maximum continuous power 100 W; 0.75 m connection cable (2.1 mm2), UL

VW3A7605R07

Braking resistor IP65;72 Ω; maximum continuous power 100 W; 2 m connection cable (2.1 mm2), UL

VW3A7605R20

Braking resistor IP65;72 Ω; maximum continuous power 100 W; 3 m connection cable (2.1 mm2), UL

VW3A7605R30

Braking resistor IP65;72 Ω; maximum continuous power 200 W; 0.75 m connection cable (2.1 mm2), UL

VW3A7606R07

Braking resistor IP65;72 Ω; maximum continuous power 200 W; 2 m connection cable (2.1 mm2), UL

VW3A7606R20

Braking resistor IP65;72 Ω; maximum continuous power 200 W; 3 m connection cable (2.1 mm2), UL

VW3A7606R30

Braking resistor IP65;72 Ω; maximum continuous power400 W; 0.75m connection cable

VW3A7607R07

Braking resistor IP65;72 Ω; maximum continuous power400 W; 2 m connection cable

VW3A7607R20

Braking resistor IP65;72 Ω; maximum continuous power400 W; 3 m connection cable

VW3A7607R30

Braking resistor IP65;100 Ω; maximum continuous power 100W; 0.75 m connection cable

VW3A7608R07

Braking resistor IP65;100 Ω; maximum continuous power 100W; 2 m connection cable

VW3A7608R20

Braking resistor IP65;100 Ω; maximum continuous power 100W; 3 m connection cable

VW3A7608R30

Braking resistor IP20;15 Ω; maximum continuous power 1000W; M6 terminals, UL

VW3A7704

Braking resistor IP20;10 Ω; maximum continuous power 1000W; M6 terminals, UL

VW3A7705



Schneider Electric Österreich

Weitere Produktinformationen
Produkt:
Artikel, die hilfreich sein könnten
Weitere Produktinformationen
Produkt: