How can we help you today?
What is a 3 phase 20 amp RCBO made up of?
The part number for a 3 phase, 20Amp RCBO is a 4RCBE420/30.
Specifications
For further information please visit https://www.clipsal.com/products/detail?catno=4RCBE420/30&tab-document-1=0
![Max4 RCBO 3PN C 20A 6000A 30mA A type 415V RCBO](https://download.schneider-electric.com/files?p_Doc_Ref=4RCBE420-30_Image&p_File_Ext=.JPG)
Specifications
Supply Voltage | 415 V AC |
Rating | 20A |
Fault Current | 6000A |
Sensitivity | 30mA |
Poles | 3P+N |
Type | Type A |
Pole Width | 5 Modules (18mm × 5) |
Curve Type | C - Curve |
Top or Bottom Fed | Both |
IP Rating | IP20 |
Mount | Din-Rail (Double Locking Clip) |
Indicator | Positive Contact and Red Flag |
Certification | Approval to AS/ NZS 61009.1:2015 |
For further information please visit https://www.clipsal.com/products/detail?catno=4RCBE420/30&tab-document-1=0
Released for:Schneider Electric Australia
Explore more
Range:
Explore more
Range: