![](https://www.se.com/au/en/assets/548/media/19533/320/CompTechGuide-IC-900x500.jpg)
Optimize your electrical distribution design
Explore the benefits of low-voltage (LV) selectivity, cascading and coordination for your electrical distribution design in our complimentary technical guide covering MasterPact MTZ air circuit breakers, ComPact NSX & NSXm molded case circuit breakers, Acti 9 miniature circuit breakers and more.
![](https://www.se.com/au/en/assets/548/media/47107/320/82A3064-IC-490x280.jpg)
Future Ready MasterPact MTZ
Integrate seamlessly and improve uptime with MasterPact MTZ circuit breakers and EcoStruxure energy and asset monitoring technologies.
![](https://www.se.com/au/en/assets/548/media/41983/320/GAMBIT_10_11_17_000-206-IC-490x280.jpg)
ComPact NSX & NSXm
Built on 60 years of innovative and reliable protection, our world-class ComPact NSX & NSXm molded-case circuit breakers up to 630A now feature integrated earth leakage protection.
![](https://www.se.com/au/en/assets/548/media/34281/320/211266818_2-IC-490x280.jpg)
Electrical fire protection
Across the globe, electrical fires cause significant damage to buildings of all sizes. These are just some of our solutions for electrical fire prevention. Explore the risk areas, discover protection tips and view our other solutions to help you design, build and install.