![41E10PBSWM-VW Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=41E10PBSWM-VW_IOP-def_WD&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![41E10PBSWM-VW Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=41E10PBSWM-VW_IOP-def_WD&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![41E10PBSWM-VW Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=41E10PBSWM-VW_IOP-bot_WD&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![41E10PBSWM-VW Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=41E10PBSWM-VW_IOP-front_WD&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=PDL356PB10MBTZ-VW_IOP-back_WD&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
1 videos
Clipsal Iconic, Push Button Wiser Smart Switch Mechanism, 10A, ControlLink, 3-Wire
41E10PBSWM-VW
All electrical accessories available in Iconic 40M format
O rings prevent screws dislodging during transportation
Protective flaps prevent access to screws after installation
Locking bar reduces the risk of mech pushbacks
Pre mounted screws for faster fit off
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile