![5504D2D Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=5504D2D_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![5504D2D Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=5504D2D_IOP-Default&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![5504D2D Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=5504D2D_IOP-Bottom&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![5504D2D Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=5504D2D_IOP-Right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![5504D2D Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=5504D2D_IOP-Front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=5504D2D_IOP-Back&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
Dimmer, SpaceLogic C-Bus, 4 channel, 2A per channel, DIN rail mount, inbuilt switchable C-Bus power supply, white
5504D2D
Compact size; up to 8 independent channels in 12 modules
Flexibility with trailing edge and leading edge dimming technology on the same unit
Fully customizable dimmer channel load profiles and dimming curves unique to each channel
Total flexibility with Phase-independent dimming banks and unit power supply
Device longevity with advanced diagnostic and status information, built-in protections
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile