![E3MBBB100K200H Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EDOY-BB5QGY_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![E3MBBB100K200H Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EDOY-BB5QGY_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3MBBB100K200H Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EDOY-BB5QGY_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3MBBB100K200H Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EDOY-BB5QGY_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Battery Breaker Box, 630A, one circuit breaker for Easy UPS 3M/3L
E3MBBB100K200H
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Toxic heavy metal free
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information