![E3MOPT004 Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![E3MOPT004 Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3MOPT004 Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3MOPT004 Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3MOPT004 Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS
E3MOPT004
Power cables
Signal cables
Compatible with Easy UPS 3M
Warranty: 1 year
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information