Roll over image to zoom in
6 videos
Charging station, EVlink Pro AC/AC Metal, 7.4kW, 32A, 1P+N, T2 attached cable, RDC-DD 6mA, MNx aux.
EVB3S07NC0
Reliable: Conforms with latest IEC 61851 ed.3 and OCPP 1.6 Json
Robust: IK10 and IP55, also available in metal enclosure
Future ready: Upgradeable with 4G, Wi-Fi, ISO15118 modules
Flexible, modular, and low maintenance
Easy commissioning with eSetup app
Environmental performance of the product Learn more
Sustainable by Design
Transparency
RoHS/REACh
+ Lifecycle Services
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
Circularity Profile