![ZB4BW7A3741 Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB4_632_CPMFS17190&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![ZB4BW7A3741 Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=XB4_632_CPMFS17190&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ZB4BW7A3741 Product picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW7A3741_Rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 6](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW7A3741_Right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 6
1 videos
Illuminated double headed push button head, Harmony XB4, metal, 22mm, 1 green flush marked I + 1 pilot light + 1 red flush marked O
ZB4BW7A3741
Operator profile:
Operators description:
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation