+40%
Fast design and integration
Adapt into any environment, with ready-to-use functions and object-orientated avatars, in a single programming software
-20%
Lower installation costs
Eliminate the need for auxiliary wiring and additional hardware required by traditional solutions
-50%
Greater efficiency
Offer new cloud-based services with remote visibility into machine performance, reducing machine stoppages and support costs by up to 50%
Technologies that fuel smart design and engineering
![](https://www.se.com/au/en/assets/v2/548/media/354066/900/1222192913-IC-1920x540.jpg)
We are IIoT-ready enabling the design of end-to-end, open, connected and interoperable systems based on industry standards. Ethernet and OPC UA facilitate IT/OT convergence. This allows machine builders achieve more with web interfaces and cloud.
Address your challenges with smart machines
![](https://www.se.com/au/en/assets/v2/548/media/305787/900/LC1D40ABBE-TESYS-D-GREEN-IC-1180x590.jpg)
Motor control configurator
![](https://www.se.com/au/en/assets/v2/548/media/305786/900/89974879-IC-1180x590.jpg)