Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Harmony Pushbuttons XB4 and XB5 – The most robust range on the market

The modular Harmony XB4 and XB5 range of 22 mm metal control and signaling units combines simplicity of installation, efficiency, modern design, flexibility, and robustness to meet most industrial applications. The new LED block design reduces 6 individually colored blocks to one new universal block. These units are either available as complete products or separate components for customer assembly.

Benefits

  • Highest durability: IP66/67/69/69K
  • Reduced maintenance costs
  • Universal LED block design
  • Extreme impact resistance: IK06 (metal range), IK03 (plastic range)
  • Full resilience at -40 °C to +70 °C
  • Flexible mounting options & easy installation
Harmony Buttons

Harmony Edge Box HMI – Connect to the cloud to advance your smart factory journey

Harmony is the world’s most popular family of HMI terminals. By meeting the unique needs of global customers, Harmony has proven reliable in presenting a clear picture of their business, application, and machine performance on a daily basis. Edge Box HMI is affordable Box to get ready for Cloud Service thanks to the power of EcoStruxure Machine SCADA Expert software.

Benefits

  • Reduces implementation time
  • Fast maintenance and easy replacement
  • Provides high-quality graphics and stylish design
  • Enhanced cybersecurity from application to firmware level

Buy from L&H

Product HMISTM6BOXIOT

TeSys Deca – Reliable contactors built for tough environments

TeSys Deca series motor starters offer a reliable and robust solution for a faster machine time-to-market. The complete range is designed to be the perfect fit for various applications in Building, Water & Wastage, Mining, Power or Industrial plants.

TeSys Deca series includes:

  • Magnetic only or Thermal-magnetic circuit breakers
  • Standard, reversing or star/delta contactors controlled via AC, DC or low-consumption ACDC control circuit
  • Thermal or electronic overload relays
  • Large range of accessories

Benefits

  • High mechanical and electrical lifetime
  • IEC60335-1 compliant contactor
  • Flexible connection
  • Green packaging
  • Digital information available at your fingertips
TeSys Deca Contactor

TeSys Giga – Ideal starter for larger motors. Easy to Install, use and maintain

TeSys Giga is the new generation of high current contactors from 115 A to 800 A for AC-3 applications and overload Relays from 28A to 630A. The range is replacing the TeSys F addressing the growing need of applications with built-in advanced features and functionalities.

Benefits

  • Maximum resilience and uptimeIEC60335-1 compliant contactor
  • Optimised installation
  • Simplified maintenance
  • Full-scale protection
  • Communication and safety application ready
  • Digtal information available at your fingertips
Giga product

ComPact NSX and NSXm – Smart design for easy installation

Leaned to 65 years of leadership, ComPacT circuit-breakers are now the ultimate reference everywhere around the world, when it comes to protection from electrical hazards. Their demonstrated ability to protect, even in the most demanding environments, now combines with unequalled contribution to power reliability, maintenance efficiency and energy efficiency, thanks to most advanced digital features and connectivity.

Our new generation of ComPacT NSX and NSXm breakers feature an innovative new all-in-one design. With time- and cost-saving installation and greater connectivity with new wireless auxiliaries, they will be a perfect fit for all your projects.

Benefits

  • Transparent cover to quickly identify breaker accessories
  • It features integrated earth leakage protection and standardised accessories – which means you save space, time, and effort
  • Roto-active™ breaking technology helps to increase operation lifespan
  • The new wireless auxiliary contact provides local and remote communication with trip alarm and pre-alarms enabling increased proactive operational and energy efficiency
NSX Product

Where to buy

Explore Industrial Automation Solutions to enable RELIABILITY & INNOVATION

Reduce risks, maintain equipment uptime, and achieve profitability.
Access digital catalogue opens in new window

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Centre

Find support resources for all your needs, in one place.