Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

TriLogger

EcoStruxure™ Triconex Safety Systems
Quick and accurate resolution to operating issues
Download brochure

Overview

The TriLogger software suite provides exceptional ease, speed and reliability in recording, playing back and analyzing high-speed operating data from the Triconex controllers. The TriLogger suite includes:

  • TriLogger event — high-speed data collection and recording
  • TriLogger playback — offline analysis and plotting of data
  • TriLogger remote — remote viewing of real time data, and manual triggering of event recorders 

TriLogger is ideal for applications with fast transients (example: compressor surge). The software replays up to 12 trend sets, each with up to 6 points in real time, locally (onsite) or remotely.

Features

  • High capacity (up to 4,000 points)
  • 7 minutes of high-resolution operating data per set
  • Real-time viewing and trending with a manual trigger
  • Configurable event triggers and times
  • Forward and reverse playback
  • Click-and-drag zooming
  • Export of data to MS Excel
  • Up to three concurrent remote connections

Benefits

  • Quick and accurate resolution of operational issues
  • A superior alternative to DCS historians when fast data-logging is required

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Pharmaceuticals
Process Automation Learning Services
Explore our digital and in-person courses, specially designed to ensure the technical skills of your automation workforce are future-ready. Or request a custom learning solution to address your unique training needs.
Discover now opens in new window
Tricon CX

Tricon CX

Tricon - SIL 3 safety- instrumented system

Trident - SIL 3 safety- instrumented system

Tri-GP — SIL 2 safety-instrumented system

Need help?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales enquiry online and an expert will connect with you.