
Features
Part of our Set series of MV equipment and the result of over 25 years of experience, our EcoStuxure-ready SM6 switchgear takes substation monitoring to the next level. Identify poor quality electrical connections faster with thermal monitoring, extend your equipment's lifespan with environmental monitoring or gather data on circuit breaker performance. Have all the information at your fingertips for unparalleled visibility to ensure your equipment running and reduce maintenance expenses.
Benefits
● 24/7 connectivity enables real-time data for effective decision making
● Reduced downtime and optimised maintenance costs
● Reduced risks for staff and equipment with internal arc flash detection and nearby operation
See the SM6 connected in action:
UCB Farchim Pharma discovered less unplanned downtime and saved time and money on maintenance operations. Watch the video

SM6 Connected Enabled
Did you know up to 25% of all cable failures are due to loose connections or contaminated surfaces? Reduce unplanned downtime and detect hotspots earlier with on-demand monitoring.

-
QR code access
1 -
Thermal monitoring
2 -
Easergy Thermal Connect app
3
QR code access
1Thermal monitoring
2Easergy Thermal Connect app
3SM6 Connected Enabled Plus
Benefits:
● 24/7 connected sensors provide early detection of hotspots, condensation or CB health
● Accurately plan maintenance based on alarms or recommendations
● Enhanced safety through nearby control and ultra-fast arc flash detection

-
Substation monitoring device
1 -
Circuit breaker monitoring
2 -
Thermal monitoring
3 -
Nearby control and monitoring
4 -
Arc fault detection
5 -
QR code access
6 -
Environment monitoring
7
Substation monitoring device
1Circuit breaker monitoring
2Thermal monitoring
3Nearby control and monitoring
4Arc fault detection
5QR code access
6Environment monitoring
7SM6 Connected Combo

-
Circuit breaker monitoring
1 -
Arc fault detection
2 -
Thermal monitoring
3 -
Environmental monitoring
4 -
SMS alarming
5 -
Cloud connectivity
6 -
Substation Monitoring Device
7 -
Nearby monitoring
8 -
Thermal monitoring
9 -
Environmental monitoring
10 -
LV winding monitoring
11
Circuit breaker monitoring
1Arc fault detection
2Thermal monitoring
3Environmental monitoring
4SMS alarming
5Cloud connectivity
6Substation Monitoring Device
7Nearby monitoring
8Thermal monitoring
9Environmental monitoring
10LV winding monitoring
11Find the right product for your application
PremSet Switchgear

PremSet Switchgear
Our PremSet switchgear is the solution for your company's evolving MV distribution needs. This future-proof switchgear offers efficiency and ease of use, embedded smart technology, and simplified design, institution, and management of your medium voltage distribution network.
Features
The new generation of medium-voltage (MV) switchgear featuring the Shielded Solid Insulation System (2SIS). PremSet is an essential part of the EcoStruxure Power architecture, it combines with the latest communication and automation devices to act as an IoT connected MV panel. It integrates seamlessly with other innovative, interoperable products, unlocking new opportunities in power distribution.
Benefits
● A technological breakthrough, opening the way to unprecedented safety, efficiency and ease of use.
● Insulation and screening of all live parts ensure a trouble-free service life, while SF6-free technology enhances peace of mind.
● Easy to install and easy to use, with operator-friendly switchgear and optimised service thanks to SSIS technology.
● Smart grid-ready with advanced protection, control and monitoring, fully integrated for higher dependability and energy efficiency.