A flexible, fully programmable IP-based field controller for VAV cooling and heating applications
Fait partie de SpaceLogic
SpaceLogic (formerly SmartX) MP-V is a multi-purpose, fully programmable, IP-based field controller for VAV cooling and heating applications. MP-V integrates a controller, a damper actuator, and an airflow sensor in a single compact package for ease of installation. MP-V can either be used as a standalone BACnet/IP field controller or as part of an EcoStruxure BMS with a SpaceLogic AS-P or AS-B server or an Enterprise Server as the parent server.