Search FAQs
What is the AL800P6K lug kit data for Powerpact M, P and NS630b-NS1200 breakers?
Issue:
Lug kit AL800P6K characteristics.
Product Line:
Molded Case Circuit Breakers
Resolution:
Conductor: Al/Cu
Lugs per kit: 3
Construction: Unit mount (OFF end only) and I-line circuit breakers
Tool required: Screwdriver, POZIDRIV #2 or #3, or slotted. Socket Wrench, 7 mm hex (for wire binding screw). Torque Wrench, 5/16 in. or 8 mm.
Conductors: 2
Size: 3/0 - 600 kcmil
Strip length: 1.2 in.
Wire binding screw torque: 442.5 lb-in
Lug mounting screw torque: 190 lb-in
Released for:Schneider Electric Canada
Explore more
Range:
Explore more
Range: