Issue:
LC1D09 - LC1D38 Coil tolerance
Product Line:
Contactors and Starters, IEC
Environment:
Tesys D Contactors
Cause:
Needs the coil tolerance for Tesys D-line contactors LC1D09 - LC1D38.
Resolution:
AC single frequency coils: 50Hz and 60 Hz (-20% / +10%);
AC dual frequency coils: 50Hz (-20% / +10%) ; 60Hz (-15% / +10%)
DC standard coil for LC1D09 -D38 and LC1DT20 to DT40: (-30% / +25%)
DC standard coil for LP1D12 and D25: (-20% / +10%)
DC wide range coil for LP1D12 and D25 : (-30% to +25%)
LC1D09 - LC1D38 Coil tolerance
Product Line:
Contactors and Starters, IEC
Environment:
Tesys D Contactors
Cause:
Needs the coil tolerance for Tesys D-line contactors LC1D09 - LC1D38.
Resolution:
AC single frequency coils: 50Hz and 60 Hz (-20% / +10%);
AC dual frequency coils: 50Hz (-20% / +10%) ; 60Hz (-15% / +10%)
DC standard coil for LC1D09 -D38 and LC1DT20 to DT40: (-30% / +25%)
DC standard coil for LP1D12 and D25: (-20% / +10%)
DC wide range coil for LP1D12 and D25 : (-30% to +25%)
Released for:Schneider Electric Canada