Search FAQs
What is the rating of the number of switching operations of Square D, 30 - 60 A, general duty, E-series safety switches?
Issue:
Application
Product Line:
GD Safety Switch
Application
Resolution:
For safety switches, the standard for design and testing of the number of switching operations is governed by UL98 and NEMA KS-1.There are two separate tests: (1) endurance test, and (2) horsepower-overload test. The below table shows the minimum number of operations required (OFF to ON to OFF) by UL and NEMA:
*Endurance test performed at switch rated load current
**Horsepower test - make/break motor inrush/locked rotor current at rated HP,
Application
Product Line:
GD Safety Switch
Application
Resolution:
For safety switches, the standard for design and testing of the number of switching operations is governed by UL98 and NEMA KS-1.There are two separate tests: (1) endurance test, and (2) horsepower-overload test. The below table shows the minimum number of operations required (OFF to ON to OFF) by UL and NEMA:
Endurance Test Number of Operations | HP Test Number of Operations | |||
Test Standard | At Rated Load* | No Load | Total (L+NL) | At Rated HP** |
UL | 6000 | 4000 | 10000 | 50 |
NEMA | 6000 | 4000 | 10000 | 50 |
Square D | 6000 | 24000 | 30000 | 50 |
**Horsepower test - make/break motor inrush/locked rotor current at rated HP,
Released for:Schneider Electric Canada
Explore more
Range:
Explore more
Range: