Issue:
What lugs are available for the Powerpact M breaker?
Product Line:
Molded Case Circuit Breakers
Resolution:
The following are the mechanical lugs available for the M-frame breaker, for use on both I-line and unit mount M-frame breakers up to 800 A:
1(Standard lug kit for 3-pole M-frame breaker)
2(Standard lug kit for 4-pole M-frame breaker)
Reference mechanical lug instruction bulletin 48049-135-03.
The following are the compression lugs available for use on unit mount M-frame breakers, and I-line M-frame breakers when sufficient wire bending space is available:
Reference compression lug instruction bulletin 48049-147-02.
What lugs are available for the Powerpact M breaker?
Product Line:
Molded Case Circuit Breakers
Resolution:
The following are the mechanical lugs available for the M-frame breaker, for use on both I-line and unit mount M-frame breakers up to 800 A:
Part # | Wire Range | Lugs per Kit |
---|---|---|
AL800M23K | (3) 3/0 - 500 kcmil Al/Cu | 31 |
AL800M23K4 | (3) 3/0 - 500 kcmil Al/Cu | 42 |
CU800M23K | (3) 3/0 - 500 kcmil Cu | 3 |
CU800M23K4 | (3) 3/0 - 500 kcmil | 4 |
AL800P6K | (2) 3/0 - 600 kcmil Al/Cu | 3 |
AL800P7K | (2) 3/0 - 600 kcmil Al/Cu, (2) 3/0 - 750 kcmil Compact Al Only | 3 |
AL800P6K4 | (2) 3/0 - 600 kcmil Al/Cu | 4 |
AL800P7K4 | (2) 3/0 - 600 kcmil Al/Cu, (2) 3/0 - 750 kcmil Compact Al Only | 4 |
AL1200P24K | (4) 3/0 - 500 kcmil Al/Cu | 1 |
CU1200P24K | (4) 3/0 - 500 kcmil Cu | 1 |
1(Standard lug kit for 3-pole M-frame breaker)
2(Standard lug kit for 4-pole M-frame breaker)
Reference mechanical lug instruction bulletin 48049-135-03.
The following are the compression lugs available for use on unit mount M-frame breakers, and I-line M-frame breakers when sufficient wire bending space is available:
Part # | Wire Range | Lugs per Kit |
---|---|---|
YA250P3 | (1) 2/0 - 300 kcmil Al/Cu | 1 |
YA400P3 | (2) 2/0 - 300 kcmil Al/Cu | 2 |
YA300P5 | (1) 4/0 - 500 kcmil Al/Cu | 1 |
YA600P5 | (2) 4/0 - 500 kcmil Al/Cu | 2 |
YA400P7 | (1) 500 - 750 kcmil Al/Cu | 1 |
YA800P7 | (2) 500 - 750 kcmil Al/Cu | 2 |
CYA400P5 | (1) 4/0 - 500 kcmil Cu | 1 |
CYA600P5 | (2) 4/0 - 500 kcmil Cu | 2 |
CYA800P7 | (2) 500 - 750 kcmil Cu | 2 |
Reference compression lug instruction bulletin 48049-147-02.