Search FAQs
What are the catalog numbers for the NEMA 1 enclosures for the H and J frame breakers?
Issue:
Looking for surface and flushmount enclosure for H and J frame breakers.
Product Line:
Molded Case Circuit Breakers
Resolution:
Below are the available NEMA 1 enclosures for the H and J frame breakers.
Looking for surface and flushmount enclosure for H and J frame breakers.
Product Line:
Molded Case Circuit Breakers
Resolution:
Below are the available NEMA 1 enclosures for the H and J frame breakers.
Circuit Breaker | Enclosure Cat. No. | |||
Cat. No. Prefix | Rating | Poles | NEMA 1 (Flush) | NEMA 1 (Surface) |
HDL,HGK,HJL,HLL | 15- 150 A | 2, 3 | J250F | J250S |
JDL,JGL,JJL,JLL | 150-250 A | 2, 3 | ||
HDL | 15-100 A | 3 | - | HD100S |
JDL | 150-250 A | 3 | - | JD250S |
Released for:Schneider Electric Canada
Explore more
Range:
Explore more
Range: