Search FAQs
What are the ratings for auxiliary contact devices for NF panelboard EDB, EGB, or EJB breakers?
Issue:
Looking for the auxiliary contact, alarm switch, and shunt trip ratings for NF panelboard branch breakers
Product Line:
Panelboards
Environment:
EDB, EGB and EJB breakers for NF panelboards
Resolution:
Looking for the auxiliary contact, alarm switch, and shunt trip ratings for NF panelboard branch breakers
Product Line:
Panelboards
Environment:
EDB, EGB and EJB breakers for NF panelboards
Resolution:
- Auxiliary Switch (1A/1B)
Max. Load = 10 A @120 V~ 50/60 Hz
- Alarm Switch
Max. Load = 7 A @120 V~ 50/60 Hz
- Shunt Trip
Coil Burden Max. = 288 VA
Minimum Recommended Supply Transformer = 50 VA
Voltage = 120 V~ 50/60 Hz
Minimum Recommended Supply Transformer = 50 VA
Voltage = 120 V~ 50/60 Hz
Released for:Schneider Electric Canada
Explore more
Range:
Explore more
Range: