{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Search FAQs

What is the terminal lug data (wire range) for ALL the US and Canadian general duty, fused and nonfused safety switches?

Issue:
What is the wire range for the lugs on general duty safety switches?

Product Line:
General duty safety switches

Resolution:
Below is a table for the terminal lug data for ALL the Square D general duty safety switches. The below information is also located on each switch wiring diagram.

NOTES:
1) 30 - 100 A switches are suitable for 60 or 75 decree C wire and ALL 200 - 800 A switches are suitable for 75 decree wire.
2) There are NO alternate lugs for any of the general duty safety switches, except for the following:
For 400 A or 600 A (EXCEPT for the 400 A NEMA type 3R), the lug kit part number GD4060LK can be field installed. This lug kit will accept (1) 1/0 - 600 kcmil or (2) 1/0 - 500 kcmil or (4) 1/0 - 250 kcmil wires per phase and
neutral.

Amperes

Conductors per phase

Wire range per NEC Table 312.6 AWG / KCMIL

Lug Wire Range
AWG / KCMIL

30

1

12-6 Al or 14-6 Cu

12-6 Al or 14-6 Cu

60

1

12-3 Al or 14-3 Cu

12-2 Al or 14-2 Cu

100

1

12-1 Al or 14-1 Cu

12-1/0 Al or 14-1/0 Cu

200

1

6-250 Al/Cu

6-300 Al/Cu

400  NEMA 1

1  or
2

(1) 1/0 -600 Al/Cu or
(2) 1/0 – 300 Al/Cu

(1) 1/0 -750 Al/Cu or
(2) 1/0 -300 Al/Cu

400 NEMA 3R

2

1/0 – 250 Al/Cu

(1) 1-600 Al/Cu  or
(2) 1/0-250 Al/Cu

600

2

4-500 Al/Cu

4-600 Al/Cu

800

3

3/0 – 500 Al/Cu

3/0 – 500 Al/Cu

Schneider Electric Canada