Search FAQs
What is the Short Circuit Rating For Class 8940 Pump Panels
Issue:
Information on the Class 8940—UL listed Short Circuit Ratings
Product Line:
Contactors and Starters
Environment:
Well-Guard Control™ Pump Panels
Resolution:
See table below.
Information on the Class 8940—UL listed Short Circuit Ratings
Product Line:
Contactors and Starters
Environment:
Well-Guard Control™ Pump Panels
Resolution:
See table below.
NEMA Size | NEMA Fuse Class or Voltage | Enclosure | Available Amperes RMS Symmetrical |
Size 0–3 | Class H or K | Standard | 5,000 |
Size 0–3 | Class R | Standard | 100,000 |
Size 0–2 | Class H or K | Standard | 5,000 |
Size 0–2 | Class R | Standard | 100,000 |
Size 4-5 | Class H or K | Standard | 10,000 |
Size 4-5 | Class R | Standard | 100,000 |
Size 6 | Class H or K | Standard | 18,000 |
Size 6 | Class R | Standard | 100,000 |
Thermal-Magnetic Circuit Breaker Type | |||
Size 0-5 | 0-480 V | Standard | 100,000 |
Size 6-7 | 0-480 V | Standard | 65,000 |
NOTE: Standard enclosures include non-oversize NEMA 1, 4 & 4X Stainless, and 12. |
Released for:Schneider Electric Canada
Explore more
Range:
Explore more
Range: