Issue:
Catalog Selection
Product Line:
Miniature Circuit Breakers
Resolution:
Yes, QO and QOB breakers are available in 65 kAIC, 1, 2, and 3 poles from 15 - 30 A:
Catalog Selection
Product Line:
Miniature Circuit Breakers
Resolution:
Yes, QO and QOB breakers are available in 65 kAIC, 1, 2, and 3 poles from 15 - 30 A:
Amperage | 1 Pole | 2 Pole | 3 Pole |
15 A | QH(B)115 | QH(B)215 | QH(B)315 |
20 A | QH(B)120 | QH(B)220 | QH(B)320 |
25 A | QH(B)125 | QH(B)225 | QH(B)325 |
30 A | QH(B)130 | QH(B)230 | QH(B)330 |