![Schneider Electric 9001K2108 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001K2108_DA19&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric 9001K2108 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001K2108_DA19&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001K2108 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001K2108_360_left_2023&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric 9001K2108 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=9001K2108_360_front_2023&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=9001K2108_360_right_2023&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
2 videos
Potentiometer, Harmony 9001K, metal, black, 30mm, 10kOhm
9001K2108
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins