![Schneider Electric QO816L100DS Picture](https://download.schneider-electric.com/files?p_Doc_Ref=QO816L100DS_DA22&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric QO816L100DS Picture](https://download.schneider-electric.com/files?p_Doc_Ref=QO816L100DS_DA22&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric QO816L100DS Picture](https://download.schneider-electric.com/files?p_Doc_Ref=QO816L100DS_Dim&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric QO816L100DS Picture](https://download.schneider-electric.com/files?p_Doc_Ref=QO816L100DS_OPEN22&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
LOADCENTRE QO MLO 240V 100A 1PH 8SP N1
QO816L100DS
[In] rated current:
Number of spaces:
Cover type:
Device composition:
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
No need of specific recycling operations