![Product Logo](https://www.se.com/cn/product-shop-static/assets/images/brand/apc_brand.gif)
![Schneider Electric SRTL1500RM4UXLI-NC Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![Schneider Electric SRTL1500RM4UXLI-NC Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SRTL1500RM4UXLI-NC Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_TOWER_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SRTL1500RM4UXLI-NC Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_TOWER_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SRTL1500RM4UXLI-NC Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL1000RM4UXLI-NC_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric SRTL1500RM4UXLI-NC Picture](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_TOWER_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
APC Smart-UPS On-Line, 1500VA, Lithium-ion, Rackmount 4U, 230V, 8x C13 IEC outlets, Network Card, Extended long runtime, Rail kit included
SRTL1500RM4UXLI-NC
SRTL1500RM4UXLI-NC has not been replaced. Please contact your customer care center for more information.
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
Circularity Profile