![Schneider Electric ZB4FW153 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FW153_main_recolored&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![Schneider Electric ZB4FW153 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FW153_main_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4FW153 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FH53_left_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Schneider Electric ZB4FW153 Picture](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FH53_front_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4FH53_right_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
Head for illuminated push button, Harmony XB4, plastic, orange projecting, 30mm, universal LED, spring return, plain lens
ZB4FW153
Group of product:
Operator profile:
Cap/operator or lens colour:
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation