The Legendary Performance of Masterpact
At Schneider Electric, we’ve been setting the standard in air circuit breakers since 1987. We did it first with the Masterpact™ M, and then with the groundbreaking Masterpact NT/NW circuit breakers. Each Masterpact innovation has incorporated the most advanced features and has established a legendary reputation for power up-time and protection against cable overloads, short circuits, and insulation faults — even in the toughest environments.
The New MasterPact MTZ
Smart connectivity. Remote access. Easy customization using digital modules.
MasterPact MTZ circuit breakers prepare you for the future of power distribution with smart connectivity, remote monitoring and easy customization via digital modules. MasterPact MTZ circuit breakers bring the future-ready EcoStruxure Power capabilities you need to build smart, secure, and sustainable power distribution systems:
-
Smartphone connectivity for wireless alerts and maintenance
-
Precision Class 1 power meter built in for energy-saving capabilities
-
Easy customization via digital modules
-
Intuitive Micrologic™ X control unit
-
Robust performance, even in harsh environments
-
Demonstrated compliance with standards
Each MasterPact innovation has incorporated the most advanced features and has established a solid reputation for power up-time and protection against cable overloads, short circuits, and insulation faults — even in the toughest environments.
The MasterPact MTZ circuit breaker offers the same legendary performance, with advanced IoT connectivity and seamless integration with building and energy management systems through Schneider Electric’s EcoStruxure Power architecture.
With MasterPact MTZ breakers, enhanced connectivity equips you for the future of power distribution.
Available from 800 A to 6000 A.
Download the brochure:
> Are You Future Ready? MasterPact MTZ Circuit Breakers
Smart cities. Smart grids. Smart buildings. Smart industries. The world is becoming more connected, electric, digitized, decarbonized, and decentralized. Power distribution is facing new regulations, becoming more seamless and connected, but also becoming more dispersed and vulnerable.
An EcoStruxure™ Power connected product, the MasterPact MTZ air circuit breaker takes the lead in power uptime and energy efficiency. Building on the legendary performance, reliability, and safety of the MasterPact range — the MasterPact MTZ circuit breaker is future ready.
Applications:
- Large buildings with critical applications
- Healthcare facilities
- Data Centers
- Manufacturing