PMOP Particulate Matter (PM) Sensors represent a technological breakthrough in optical PM sensors. This laser-scatter type sensor detects and counts particles using light scattering principles and features innovative contamination resistance technology to perform highly accurate and reliable PM measurements. PMOP sensors are used in outdoor applications. Over a ten-year lifetime, these sensors provide superior precision measurement of numerous PM types and higherresolution particle size binning, allowing for the detection of many types of environmental dust and other particles. The PMOP detection concentration range is 0 to 1,000 μg/m³ and is intended for duct or outdoor mounting. This versatile sensor offers selectable PM measurement options of PM1.0, PM2.5, PM4.0 and PM10.