PowerChute Business Edition Upgrade Paths versions 9.0.3, 9.0.4, 9.1.1, or 9.2.x to Agent version 9.5
Issue:
PowerChute Business Edition v9.5 Upgrade Paths

NOTE: Support for PowerChute Business Edition version 9.x has been discontinued, and PowerChute Business is no longer available for download for SE.com or APC.com.

Product:
PowerChute Business Edition v9.5

Environment:
All supported operating systems

Resolution:
The below table highlights the supported upgrade paths for PowerChute Business Edition v9.5.
Type A UPSType B UPS
9.1.1 to 9.59.0.3 to 9.5
9.2.0 to 9.59.0.4 to 9.5
9.2.1 to 9.5

Type A UPS: Smart-UPS models with prefix SMT, SMX, SURTD and SRT, including models SRC2KUXI, SRC3KUXI, and SRC3KUXIX709.
Type B UPS: Smart-UPS excluding UPS models with prefix SMT, SMX, SURTD, SRT.

NOTE: For information upgrading to Agent version 10.x see PowerChute Business Edition Version 10.x Upgrade Paths

Schneider Electric Danmark

Se mere
Område:
Artikler som kan være nyttige
Se mere
Område: