Issue
Which accessories or environmental sensors are compatible with my Network Management Card (or devices with embedded Network Management Cards)?
Product Line
- Network Management Card 1 - AP9617, AP9618, AP9619
Devices with an embedded Network Management Card 1 include (but are not limited to): Metered/Switched Rack PDUs (AP78XX, AP79XX), Rack Automatic Transfer Switches.
- Network Management Card 2 - AP9630/AP9630CH, AP9631/AP9631CH, AP9635/35CH
Devices with an embedded Network Management Card 2 include (but are not limited to): 2G Metered/Switched Rack PDUs (AP86XX, AP88XX, AP89XX), Rack Automatic Transfer Switches (AP44XX), Smart-UPS Online (with model prefix SRT).
- Network Management Card 3 - AP9640, AP9641
Devices with an embedded Network Management Card 3 include (but are not limited to): 2G Metered/Switched Rack PDUs (AP86XX, AP88XX, AP89XX), Switched Rack PDU 9000 series (APDU9xxx), Rack Automatic Transfer Switches (AP44XXA), Smart-UPS Online and Smart-UPS Online Li-On (with model prefix SRT and SRTL).
- Netshelter Rack PDU Advanced
- Network Management Card for 1-Phase and 3-Phase Easy UPS - AP9544, AP9547
- All serial numbers
- All installation scenarios
- All firmware versions (unless otherwise noted)
- Compatibility excludes NetBotz devices
General compatibility information relating to supported accessories that can be connected to the "Sensor" or "Universal Input/Output (UIO)" ports. Please note, compatibility excludes NetBotz branded items that contain an onboard Network Management Card, such as NetBotz 200. Please refer to NetBotz sensor compatibility information.
Resolution
Refer to the table below:
Device/Available UIO Ports | Quantity of Accessory Ports/Type | Firmware Application Name | Accessories/Sensors Supported |
---|---|---|---|
AP9617 | 0 | any |
|
AP9618, AP9619 | 0 | any |
|
AP7xxx series Rack PDU | 0 | rpdu |
|
AP77xx Rack ATS | 0 | ats, g2ats |
|
AP9630 or AP9630CH | 0 | any |
|
AP9631 or AP9631CH | 2/ Universal IO | any |
|
AP8xxx series Rack PDU | 1/ Universal IO 1/ RJ-12 Serial | rpdu2g |
|
AP44xx Rack ATS | 0 | ats4g |
|
Smart-UPS Online (with model prefix SRT, available mid-late 2014) | 1/ Integrated UIO | sumx |
|
AP9640 | 0 | any |
|
AP9641 | 2/ Universal IO 2/ USB ports | any |
|
AP9643 | 1/ Universal IO 2/ USB ports | any |
|
Smart-UPS Online Li-On (with model prefix SRTL) | 1/ Integrated UIO 1/ USB port | su |
|
AP8xxx series Rack PDU | 1/ integrated UIO 1/ RJ-12 Serial | rpdu2g (NMC3) |
NOTE: Rack PDUs with NMC3s (firmware v1.x.x.1 or later) do not support the RF Code Sensor Tag |
APDU9xxx Rack PDU 9000 series | 1/integrated UIO | rpdu2g (NMC3) |
|
AP44xxA Rack ATS | 1/integrated UIO | ats5g (NM3) |
|
APDU10K Rack PDU Advanced | 2/ Sensor ports | apc.fw |
|
AP9544 (NMC 1-Phase Easy UPS) | 1 USB port | eu1p |
|
AP9547 (NMC 3-Phase Easy UPS) | 1 USB port | eu3p |
|
Publié pour:Schneider Electric Algeria