{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Search FAQs

ProtectNet surge performance ratings

Issue:

ProtectNet surge performance ratings

Product Line:

ProtectNet - P10B2, P10BT, PTR, PNet1, PNet1GB, PNet4, PTel2, PTel1-4, PS9-DTE, and PS9-DCE, PSP25, PDigiTel, PS25-DTE, and PS25-DCE

Environment:

N/A

Cause / Resolution:
ProtectNet ModelModeStandoff voltageBreakover voltageLet-through voltagePeak surge current
P10B2Line-line
Line-ground
6 Vdc
500 Vrms
8 Vdc
700 Vrms
< 50 Vpk
< 400 Vpk
6,900 A
250 A
P10BTLine-line
Line-ground
6 Vdc
1,500 Vrms
8 Vdc
1,800 Vrms
< 50 Vpk
< 1,700 Vpk
6,900 A
250 A
PTRLine-line
Line-ground
6 Vdc
500 Vrms
8 Vdc
700 Vrms
< 50 Vpk
< 400 Vpk
6,900 A
250 A
PNet1Line-line
Line-ground
6 Vdc
1,500 Vrms
8 Vdc
1,800 Vrms
< 50 Vpk
< 1,700 Vpk
6,900 A
250 A
PNet1GBLine-line
Line-ground
6 Vdc
1,500 Vrms
60 Vdc
1,800 Vrms
< 50 Vpk
< 4,000 Vpk
6,500 A
250 A
PNet4Line-line
Line-ground
6 Vdc
1,500 Vrms
8 Vdc
1,800 Vrms
< 50 Vpk
< 1,700 Vpk
6,900 A
250 A
PTel2metallic
longitudinal
220 Vdc
200 Vdc
260 Vdc
260 Vdc
< 325 Vpk
< 325 Vpk
150 A
150 A
PTel1-4metallic
longitudinal
220 Vdc
200 Vdc
260 Vdc
260 Vdc
< 325 Vpk
< 325 Vpk
150 A
150 A
PS9-DTE, and PS9-DCELine-line
Line-ground
28 Vdc
28 Vdc
36 Vdc
36 Vdc
< 60 Vpk
< 60 Vpk
200 A
200 A
PS25-DTE, and PS25-DCELine-line
Line-ground
28 Vdc
28 Vdc
36 Vdc
36 Vdc
< 60 Vpk
< 60 Vpk
200 A
200 A
PSP25Line-line
Line-ground
15 Vdc
15 Vdc
16 Vdc
16 Vdc
< 90 Vpk
< 90 Vpk
200 A
200 A
PDigiTelMetallic
Longitudinal
65 Vdc
65 Vdc
80 Vdc
80 Vdc
<60Vpk
<60Vpk
250A (8/20uS)
250A (8/20uS)

Schneider Electric Egypt and North East Africa