Search FAQs
Are conduit kits available for the Altivar Process Drives?
Issue:
Conduit kits for the Altivar Process Drives
Product Line:
Altivar Process Drive (ATV630, ATV930)
Environment:
All serial numbers for Altivar Process Drive
Cause:
N/A
Resolution:
Frame Size 1...4
Conduit kits are not supplied and have to be ordered:
Conduit kits for the Altivar Process Drives
Product Line:
Altivar Process Drive (ATV630, ATV930)
Environment:
All serial numbers for Altivar Process Drive
Cause:
N/A
Resolution:
Frame Size 1...4
- Includes IP21 conduit kit already installed on the drive
- Includes IP21 conduit kit but not installed on the drive
Conduit kits are not supplied and have to be ordered:
- Size 6 [ATV630D55M3, ATV630D75M3, ATV930D55M3C, ATV930D75M3C, ATV630C11N4, ATV630C13N4, ATV630C16N4, ATV930C11N4C, ATV930C13N4C, ATV930C16N4C]
- UL type 1 and IP21: VW3A9704
- Size 7A [ATV630C22N4, ATV930C22N4(C)]
- UL type 1: VW3A9212
- UL type 21: VW3A9112
- Size 7B [ATV630C25N4, ATV630C31N4, ATV930C25N4C, ATV930C31N4C]
- UL type 1 without braking unit:VW3A9213
- UL type 1 with braking unit:VW3A9214
- UL type 21 without braking unit: VW3A9113
- UL type 21 with braking unit: VW3A9114
Released for:Schneider Electric Egypt and North East Africa
Explore more
Range:
Explore more
Range: