Issue:
Is VW3A1115 IP65 RJ45 connector available?
Product Line:
Altivar ATV61
Environment:
All
Cause:
Needs this connector.
Resolution:
This part number is not supported or sold here in the US.
An alternative part available in the US is XB5PRJ45.
https://www.se.com/ww/en/product/XB5PRJ45/panel-mounted-rj45-port---%C3%B822-mm---for-ethernet-connection/
This part has a few accessories to allow for customization:
Black protection cover with IP65 and IP67 (XB5-ZBSP1):
https://www.se.com/ww/en/product/ZBSP1/black-protection-cover-with-ip65-and-ip67/
Rigid transparent protection cover with IP65 and IP76 (XB5-ZBSP2):
https://www.se.com/ww/en/product/ZBSP2/rigid-transparent-protection-cover-with-ip65-and-ip67/
Metal protection cover with IP65, IP67, and IP69K (XB5-ZBSP3):
https://www.se.com/ww/en/product/ZBSP3/metal-protection-cover-with-ip65%2C-ip67-and-ip69k/
Is VW3A1115 IP65 RJ45 connector available?
Product Line:
Altivar ATV61
Environment:
All
Cause:
Needs this connector.
Resolution:
This part number is not supported or sold here in the US.
An alternative part available in the US is XB5PRJ45.
https://www.se.com/ww/en/product/XB5PRJ45/panel-mounted-rj45-port---%C3%B822-mm---for-ethernet-connection/
This part has a few accessories to allow for customization:
Black protection cover with IP65 and IP67 (XB5-ZBSP1):
https://www.se.com/ww/en/product/ZBSP1/black-protection-cover-with-ip65-and-ip67/
Rigid transparent protection cover with IP65 and IP76 (XB5-ZBSP2):
https://www.se.com/ww/en/product/ZBSP2/rigid-transparent-protection-cover-with-ip65-and-ip67/
Metal protection cover with IP65, IP67, and IP69K (XB5-ZBSP3):
https://www.se.com/ww/en/product/ZBSP3/metal-protection-cover-with-ip65%2C-ip67-and-ip69k/