Search FAQs
What Encoder Option Card Modules are available with the Altivar 900 Process Drives?
Issue:
Encoder Option Card Modules available with the Altivar 900 Process Drives
Product Line:
Altivar 900 Process Drives
Environment:
All serial numbers for Altivar 900 Process Drives
Cause:
N/A
Resolution:
3 modules are available depending on the encoder technology:
Encoder Option Card Modules available with the Altivar 900 Process Drives
Product Line:
Altivar 900 Process Drives
Environment:
All serial numbers for Altivar 900 Process Drives
Cause:
N/A
Resolution:
3 modules are available depending on the encoder technology:
- VW3A3423 (Resolver)
- Maximum Current: 50mA
- 100m/328ft
- 3...12 kHz
- Supported Thermal Sensors: PTC (digital/linear), PT100, PT1000, Klixon
- VW3A3420 (Digital interface encoder module 5/12 V)
- A/B/I, SSI, EnDat® 2.2
- Power Supply: 5, 12 or 24 v
- Maximum Current: 250, 100 mA
- 100m/328ft
- 1,000 kHz
- Supported Thermal Sensors: PTC (digital/linear), PT100, PT1000, Klixon
- VW3A3422 (Analog interface encoder module)
- 1 Vpp, SinCos Hiperface
- Power Supply: 5, 12 or 24 v
- Maximum Current: 250, 100 mA
- 100m/328ft
- 100 kHz
- Supported Thermal Sensors: PTC (digital/linear), PT100, PT1000, Klixon
Released for:Schneider Electric Egypt and North East Africa
Explore more
Range:
Explore more
Range: