{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Search FAQs
What are the ION9000 I/O modules specifications?
Issue
User requires ION9000 I/O modules specifications.

Product Line
METSEPM89M2600
METSEPM89M0024

Environment
ION9000 series meter

Resolution
METSEPM89M0024 (2 analog outputs, 4 analog inputs)
Maximum Number of Modules4
Input Resistance < 300 Ohm (Current Mode)
> 500 kOhm (Voltage Mode)
Max Analog Input Current/Voltage20 mA/30 V DC
Max Meter Operating Temperature-25 °C to Max temp (-13 °F to Max temp) *
* Maximum operation temperature is based on the quantity and type of attached option modules.

METSEPM89M2600 (2 relay outputs, 6 digital inputs)
Maximum Number of Modules4
Max Meter Operating Temperature-25 °C to Max temp (-13 °F to Max temp) *
* Maximum operation temperature is based on the quantity and type of attached option modules.

See option module’s installation sheet from FA289173 for additional option module specifications.

Schneider Electric Egypt and North East Africa