This FAQ has been written for NEAL (North East Africa and Levant) region. If you are looking for information for another region, please select the correct country from the top-left dropdown in the page and 'Navigate to Browse FAQs' in the Support menu.
IP30 Option Kits for Easy UPS 3M are available for all IEC regions worldwide (except Japan):
SKU | Description |
E3MOPT008 | EasyUPS 3M IP30 Kit for 60kVA-80kVA 400V UPS with internal batteries |
E3MOPT009 | Easy UPS 3M IP30 Kit for 60kVA-100kVA 400V UPS for external batteries |
E3MOPT010 | Easy UPS 3M IP30 Kit for 120kVA-160kVA 400V UPS for external batteries |
E3MOPT011 | Easy UPS 3M IP30Kit for 200kVA 400V UPS for external batteries |