Ranges
MCSet 17.5 kV
Withdrawable Circuit Breakers up to 17.5 kV MCset 17.5 kV is an indoor switchgear assembly that provides maximum user safety.It is intended to meet all electrical distribution needs up to 17.5kV and incorporates a set of innovative solutionsPart of SeT SeriesView Products MCSeT 24 with EvoPacT
AIS MV Switchgear with EvoPacT HVX withdrawable Vacuum CB up to 24 kV 2500 A Primary DistributionPart of SeT SeriesMCSeT 24 is an IoT connected indoor switchgear assembly with comprehensive health monitoring. It enhances user safety and is long lasting, meeting electrical distribution needs up to 24 kV.
View details PIX Easy
Air insulated switchgear up to 17,5 kV* Indoor switchgear with withdrawable EasyPact EXE vacuum circuit breaker, up to 2500A, 31.5 kA , providing high level of safety, simplicity to use and strong reliability.View details PIX
Air Insulated Switchgear up to 24 kV, Vacuum withdrawable circuit breaker PiX range is an indoor switchgear assembly that provides maximum user safety. It is intended to meet all electrical distribution needs up to 24 kV and incorporates a set of innovative solutions.Part of SeT SeriesView details PIX High
Air-Insulated Switchgear High Ratings 50 kA -Part of SeT SeriesView details PIX MCC
Fused Vacuum Contactor up to 7.2 kV -Part of SeT SeriesView details PIX Roll on Floor
Up to 17.5 kV with floor rolling vacuum circuit breaker PIX with a roll on floor circuit breaker design provides easy rack-in/rack-out operation without the need for a separate trolley. It is an extension of the standard PIX range and delivers performances up to 17.5 kV/31.5 kA/2500 A. It is equipped with a Vacuum Circuit Breaker(EasyPact EXE & HVX) and has other functional trolleys like the metering truck and the link truck.Part of SeT SeriesView details Motorpact
Medium-Voltage Motor Control Centre MV motor starter with vacuum contactor up to 7.2 kVView details F400
Air-Insulated Metalclad Switchboard Vacuum/SF6 up to 36/40.5 kV Medium voltage switchgear: withdrawable roll-on floor circuit-breakers from 36 to 40.5 kVPart of SeT SeriesView details Masterclad
Air-Insulated Primary Switchboard up to 27 kV Medium voltage switchgear (AIS type) withdrawable circuit-breakers up to 27kVPart of SeT SeriesView details NEX TEPCO
Rolling on Floor Metal-Enclosed Cubicle A rolling on floor metal-enclosed switchboardView details MCSet 24 kV
Medium Voltage switchgear (AIS type): SF6 withdrawable circuit-breaker up to 24 kV MCset 24 kV is an indoor switchgear assembly that provides maximum user safety.It is intended to meet all electrical distribution needs from 24kV and incorporates a set of innovative solutions designed using proven techniquesPart of SeT SeriesView Products