![E3SUPS30KHB2 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYTGA6_FS_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![E3SUPS30KHB2 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYTGA6_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3SUPS30KHB2 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYLTF9_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3SUPS30KHB2 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYLTF9_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3SUPS30KHB2 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYLTF9_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Easy UPS 3S 30kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings
E3SUPS30KHB2
Easy UPS 3S is easy to install and start up
Parallel up to 4 UPSs for capacity or redundancy
Extended runtime options available
EcoStruxure IT: Enables resilient, secure, and sustainable IT environments
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WPCAVUPS-UG-01
WUPGBATRPL7-UP-02
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.