![Product Logo](https://www.se.com/ww/product-shop-static/assets/images/brand/apc_brand.gif)
![SRV240BP-9A Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_HEPN-B5TL8E_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![SRV240BP-9A Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_HEPN-B5TL8E_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![SRV240BP-9A Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_HEPN-B5TL8E_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![SRV240BP-9A Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_HEPN-B5TL8E_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Easy UPS On-Line SRV Battery Pack for 6/10kVA Extended runtime model, 240V
SRV240BP-9A
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WBEXTWAR1YR-SE-04
WEXTWAR1YR-SE-04
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.