![SRVS240BP-9A Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SRVS240BP-9A_ImageofCR&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![SRVS240BP-9A Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SRVS240BP-9A_ImageofCR&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![SRVS240BP-9A Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SRVS240BP-9A_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![SRVS240BP-9A Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SRV240BP-9A_B&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Easy UPS 1 Ph On-Line SRVS Tower Battery Pack for 6/10kVA Extended runtime model, 240V
SRVS240BP-9A
240V SRVS tower battery pack
Compatible with 6kVA/10kVA SRV On-Line
Connect up to 4 battery packs for extended runtime
2-year repair or replace
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WBEXTWAR1YR-SE-04
WEXTWAR1YR-SE-04
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.