![SSP3A225BDT Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SSP3A2_60278_main&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![SSP3A225BDT Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SSP3A2_60278_main&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![SSP3A225BDT Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SSP3A2_60278_front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 8](https://download.schneider-electric.com/files?p_Doc_Ref=SSP3A2_60278_left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 8
5 videos
solid state relay - panel-input 4-32VDC, output 48-530VAC, 25A-Thermal Interface
SSP3A225BDT
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Lead free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.