Precision and speed: Lexium motion control and robotics series
The Lexium motion control and robotics series is designed for a wide range of motion-centric machines. From single-axis to high-performance multi-axis machines, the Lexium range enables high-speed movements and precise positioning in motion control applications such as packaging, food and beverage, material handling, material working, and electronics.
The Lexium Servo Drives and motors portfolio includes a wide variety of ranges with a power range up to 24 kW for independent or synchronized motion control. They can adapt to demand for high performance, power, and simplicity of use in motion control applications.
See product details
Lexium Integrated Servo Drives are used as decentralized drives in machine building. When combined with a Modicon Controller or a PLC, they can be used to create complex control system architectures simply and at minimum cost. The integrated drives can be equipped with an AC synchronous servo motor, a DC brushless motor or a stepper motor.
See product details
Lexium Robotics offers a complete portfolio of robots to design a broad spectrum of pick and place or handling solutions. The offer includes single-axis and multi-axis cartesian robots, delta robots, and Cobots.
See product details
The Lexium Stepper Drives include a wide selection of 2 to 3 phase range up to 19,7 Nm with high accuracy and high torque at low rotation speeds. Compact, the simplest to install and commission, Lexium Stepper Drives are designed to cover all applications, from simple to the most complex machines.
See product details
The Lexium MC12 multi carrier is an innovative transport system for moving, positioning, or grouping objects in machines for discrete processes. Using the latest linear motion and digital twin technologies, it creates new freedom to design faster and more flexible machines with a smaller footprint.
mySchneider app
Access our mobile catalog, 24/7 support as well to expert help and tailored services on the go.
Need help?
Start here!
Find answers now. Search for a solution on your own, or connect with one of our experts.
Contact Support
Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Search FAQs
Search topic-related frequently asked questions to find answers you need.
Contact Sales
Start your sales inquiry online and an expert will connect with you.