Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.

Modicon HVAC Controllers

Maximize profitability and energy efficiency through scalable automation control using the Modicon logic controllers for HVAC control applications.
 

See product details

 

Modicon M171/M172

For HVAC and pumping control solutions

Modicon PLC

The Modicon family of programmable logic controllers (PLC) stands for innovation, offering a full range of solutions to meet your automation needs. From small automated machines to advanced machine automation, our robust offer of trusted automation solutions enhances machines and processes across industries.

See product details

 

Zelio Logic

10 to 40 I/O

 

Logic Controller - Modicon M221

For hardwired architectures

 

Logic Controller - Modicon M241

For performance-demanding applications

 

Logic Controller - Modicon M251

For modular and distributed architectures

 

Modicon M262

IIoT-ready logic & motion controller for performance machines

 

Logic controller - Modicon M258

42 to 2400 I/O

Modicon Motion Controllers

Compact and scalable, the Modicon Motion Controllers offer performant solutions in motion control for synchronized axis, speed control, high-speed counting, and communication networks. Our controllers were designed to meet the requirements of the original equipment manufacturer (OEM) market with the simplicity of installation and evolution.

See product details

 

Modicon LMC058

for coordinated, synchronised and interpolated motion control

 

PacDrive3

A complete automation solution for motion centric machines

Modicon PAC

Prepare your plant for the future with Modicon PAC controllers. Our comprehensive range of controllers provides cutting-edge features and high-end performances for small to large process automation.
A black programmable automation controller (PAC)

See product details

 

Modicon M340

Mid range PLC for industrial process and infrastructure

 

Modicon M580 - ePac

With Ethernet built right into its core

Modicon I/O

Boost the performance of your Modicon controller with a wide range of digital and analog I/Os.
Modicon TM3 I/O system

See product details

 

Modicon TM3

Flexible I/O expansion modules for Modicon controllers

 

Modicon X80 I/Os

The common platform of modules for Modicon M580, Quantum Ethernet I/O and M340 PAC

 

Modicon STB

IP20 modular distributed I/O

 

Modicon TM5 IP20 modular I/O system

For complex machines or installations (up to 2400 I/Os)

Modicon Networking

The networking infrastructure solution that brings it all together
The extensive Modicon Networking ranges help you optimize network performance and improve plant productivity, specifically designed and tested for automation networks and industrial environments. When implemented within an overall automation system from us, they truly are the networking infrastructure solution that brings it all together.

See product details

 

Modicon Networking

Connecting Ethernet devices

Modicon Power Supply

The Modicon Power Supply offer is designed to provide the DC voltage necessary for the PLC and automation system equipment control circuits. It meets the needs encountered in industrial, commercial, and residential applications.

See product details

 

Power supplies for industrial use, rail mounting

Single phase and 3-phase power supplies 100 V to 500 V - 7 W to 960 W

 

Power supplies for commercial use, panel mounting.

Single phase power supplies 100 V to 240 V - 60 W to 240 W

Modicon Wiring

The Modicon Wiring system is a set of products for rapid connection of discrete, analog, and counter I/O modules to operative parts. It acts as a substitute for screw terminal blocks, remotely locating and partly eliminating the single-wire connection.

See product details

 

Modicon ABE7

Telefast pre-wired system - IP20 sub-bases

 

Modicon ABE9

Telefast pre-wired system – IP67 passive splitters boxes

Modicon Safety

Modicon safety controllers enable the monitoring of simple to complex safety functions for all industrial applications relating to the protection of personnel and machine safety. Designed for use with numerous machine safety functions, these safety PLCs are intended for use in safety-related parts of control systems.
Red safety controller

See product details

 

Modicon MCM

Safety controllers

mySchneider app

Access our mobile catalog, 24/7 support as well to expert help and tailored services on the go!
Discover now

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Help Center

Find support resources for all your needs, in one place.

Chat

Do you have questions or need assistance? We’re here to help!
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.